Infineon presents XENSIV™ TLE49SR angle sensor family with outstanding stray field robustness

2024/05/15 | マーケットニュース

Munich, Germany – 15 May 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the new XENSIV™ TLE49SR angle sensor family, which combines excellent stray field immunity with high accuracy. The sensors are ideal for applications of safety-critical automotive chassis systems such as electric power steering and vehicle height leveling.

All products in the XENSIV TLE49SR family withstand stray magnetic fields of up to 8 mT. The sensors exceed the requirements of ISO11452-8 level IV for car hybridization and electrification with 4000 A/m (equal to 5 mT) for inhomogeneous stray field and eliminate the need for external shielding.

The intrinsic accuracy of the sensors defines an angle error with less than 1°. By using a look-up table, the angle error can be reduced even further: Multi point calibration (16 variable and 32 equidistant) results in an angle error below 0.5°. This feature helps to compensate angle deviations resulting e.g. from mechanical misalignments of the manufacturing process.

The angle sensors were developed according to ISO 26262 as a “safety element out of context”. The ASIL C metric on component level enables system designs up to functional safety level ASIL D.

Availability

The first products of the new XENSIV TLE49SR angle sensor family are available now with either PWM, SENT or SPC interface. For surface mounting, they are supplied in a TDSO-8 package. Further information is available at www.infineon.com/angle-sensors/tle49srx8/.

インフィニオンについて

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: X - Facebook - LinkedIn

Information Number

INFATV202405-103

Press Photos

  • The XENSIV™ TLE49SR angle sensor family from Infineon offers exceptional stray field immunity, high accuracy, and meets ISO11452-8 level IV requirements for car hybridization and electrification.
    The XENSIV™ TLE49SR angle sensor family from Infineon offers exceptional stray field immunity, high accuracy, and meets ISO11452-8 level IV requirements for car hybridization and electrification.
    TLE49SRx8

    JPG | 519 kb | 2025 x 2126 px